IESNA:LM-63-2002
[TEST]P1203399
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2405-108-9)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]10/30/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GWC-SB2C-740-U-SL4
[LUMINAIRE]GALLEON WALL LUMINAIRE
[MORE](2) 70 CRI, 4000K, 615mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE IV SPILL LIGHT ELIMINATOR OPTICS
[DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_INPUT_ELECTRICAL]120.0 VOLTS, 100.9 WATTS, 0.857 AMPS
[_THDi]9.472
[_PF]0.994
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 70
[_SEARCH_COLORTEMP] 4000K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Wall
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]15704
TILT=NONE
52 -1 1 37 22 1 1 1 0.5 0
1 1 100.9
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 40 45 55 65 75
85 90 95 105 115 125 135 145 155 165
175 180
1795.8 1768.3 1786.6 1822.4 1862.4 1902.4 1939.9 1969 1995.7 2033.2
2089 2178.9 2305.5 2455.4 2687.8 3072.6 3506.6 4021.3 4653.5 5292.4
5971.2 6500.9 6832.4 7073.1 7164.8 7199.8 7323 7567.1 7561.2 6882.4
5163.3 2208.1 578 239 89.1 25 0
1795.8 1778.3 1796.6 1832.4 1872.4 1912.4 1948.2 1977.3 2004 2039.8
2094 2183.1 2308 2454.6 2678.7 3044.3 3470.8 3970.5 4586.1 5309
5982.9 6502.6 6828.3 7060.7 7157.3 7213.9 7348.8 7592.9 7553.7 6822.4
5003.3 2047.3 577.2 233.2 88.3 24.2 0
1795.8 1775.8 1791.6 1824.9 1863.2 1899.9 1932.4 1954 1974 2003.2
2049 2123.9 2233.1 2365.5 2563.7 2885.2 3295.9 3782.3 4319.5 4930
5537.2 6088.6 6475.1 6741.6 6922.4 7099.8 7325.5 7602.9 7730.3 7239.7
5740.5 2916 881.2 324 157.4 34.1 0
1795.8 1772.5 1787.4 1817.4 1849.9 1881.6 1910.7 1925.7 1935.7 1950.7
1979 2029 2107.3 2202.2 2335.5 2553.7 2852.7 3205.1 3602.4 4057.1
4561.1 5088.3 5587.2 6016.2 6386.8 6745.8 7215.6 7777.8 8225.1 8220.1
7408 5483.9 2486.3 967 334 115.8 0
1795.8 1772.5 1784.1 1810.8 1839.1 1867.4 1895.7 1911.5 1919 1926.5
1951.5 1987.3 2048.1 2117.3 2195.6 2312.2 2487.1 2708.7 2987.7 3322.5
3702.3 4098 4552.7 5037.5 5547.2 6092.8 6709.2 7462.1 8405 9189.6
9320.4 8341.7 5673 2772 977.8 238.2 0
1795.8 1773.3 1783.3 1807.4 1834.9 1864.9 1891.6 1909.9 1919 1928.2
1956.5 1995.7 2052.3 2113.1 2169.8 2246.4 2381.3 2555.4 2783.6 3065.1
3383.3 3733.1 4100.5 4534.4 5014.2 5545.6 6167.8 6943.2 8016.8 9138
9774.3 9137.1 6747.5 3786.4 1561.7 361.5 0
1795.8 1772.5 1780.8 1804.1 1831.6 1860.7 1887.4 1907.4 1919.9 1934.9
1962.4 2004 2054 2099 2136.4 2197.2 2302.2 2436.3 2624.5 2860.2
3125.1 3410.8 3727.3 4085.5 4498.6 4952.5 5554.7 6306 7318.9 8555.7
9342 8620.7 5919.6 3090.1 1130.3 193.2 0
1795.8 1778.3 1779.9 1799.1 1826.6 1859.1 1889.9 1915.7 1937.4 1952.4
1970.7 1998.2 2029.8 2051.5 2075.6 2114.8 2170.6 2241.4 2348.8 2510.4
2691.2 2897.7 3132.6 3399.1 3697.3 4053.8 4477.8 5005.8 5655.5 6493.4
7013.2 6118.6 3951.4 1762.5 450.6 74.1 0
1795.8 1784.1 1783.3 1796.6 1823.3 1858.2 1894.1 1927.4 1954 1973.2
1990.7 2007.3 2012.3 2010.7 2019 2037.3 2067.3 2111.4 2178.9 2277.2
2413.8 2572.1 2765.3 2993.5 3252.5 3544.1 3862.2 4234.6 4678.5 5061.6
4970.9 3968 2267.2 818.8 204.1 57.5 0
1795.8 1789.9 1790.8 1800.8 1825.8 1857.4 1899.1 1939.9 1972.4 1998.2
2019.8 2032.3 2032.3 2028.2 2024 2022.3 2029.8 2054 2100.6 2175.6
2282.2 2423.8 2590.4 2788.6 3022.7 3287.5 3571.6 3866.4 4111.3 4141.3
3659 2419.6 864.6 234.1 114.1 45 0
1795.8 1799.1 1803.3 1818.3 1844.9 1876.6 1920.7 1966.5 2009 2049
2088.1 2119.8 2142.3 2162.3 2179.7 2200.6 2231.4 2273 2335.5 2436.3
2587 2787.8 3040.2 3372.5 3799.8 4250.4 4721 5075 5120 4442.8
3091.8 1518.4 419 139.1 62.5 18.3 0
1795.8 1801.6 1809.1 1825.8 1854.9 1891.6 1939 1990.7 2040.7 2092.3
2148.9 2203.9 2258.9 2314.7 2378 2460.4 2562.9 2696.2 2869.4 3091
3367.5 3682.3 4032.2 4450.3 4907.6 5319 5563.9 5520.6 5030.8 3921.4
2389.6 1136.1 384 134.1 52.5 10.8 0
1795.8 1805.8 1818.3 1840.8 1874.9 1916.5 1971.5 2034 2094 2163.9
2243.9 2336.3 2442.1 2565.4 2717 2909.4 3140.9 3400 3669 3941.4
4206.2 4449.5 4674.3 4916.7 5167.4 5332.3 5307.4 5015 4372.8 3215.1
1890.7 818.8 304 123.3 50 11.7 0
1795.8 1813.3 1837.4 1873.2 1920.7 1976.5 2048.1 2130.6 2232.2 2359.7
2526.2 2726.1 2946.9 3200.9 3441.6 3654 3816.4 3930.5 4001.3 4048
4089.6 4107.1 4062.1 3970.5 3809.8 3493.3 2965.2 2240.6 1460.9 836.3
451.4 257.4 162.4 103.3 57.5 14.2 0
1795.8 1819.1 1856.6 1905.7 1966.5 2039.8 2133.1 2258.9 2418.8 2620.4
2842.8 3055.1 3240.9 3375 3448.3 3466.6 3437.5 3362.5 3235.1 3042.7
2787.8 2471.3 2082.3 1648.3 1252.7 959.5 755.5 601.4 479.8 388.1
305.7 238.2 181.6 120.8 65.8 15 0
1795.8 1826.6 1879.1 1941.5 2014 2105.6 2229.7 2397.1 2602.9 2817.8
3002.7 3135.9 3196.7 3185.9 3113.5 2986.8 2799.4 2538.7 2243.9 1943.2
1687.5 1488.4 1321 1149.4 972 816.3 688 582.2 488.1 405.6
333.2 268.2 204.9 132.4 79.1 24.2 0
1795.8 1834.9 1899.9 1975.7 2066.5 2178.1 2330.5 2529.6 2743.6 2915.2
3014.3 3033.5 2986 2885.2 2737 2519.6 2255.5 1983.2 1752.5 1590
1488.4 1403.5 1294.4 1166.9 1007.8 884.6 782.9 679.7 588.9 510.6
436.4 356.5 278.2 199.1 122.4 42.5 0
1795.8 1846.6 1924 2010.7 2111.4 2236.4 2404.6 2616.2 2813.6 2925.2
2937.7 2868.6 2759.5 2623.7 2444.6 2222.2 1979 1765.8 1640 1560.1
1448.4 1338.5 1196.1 1071.1 1038.6 968.7 873.7 779.6 690.5 602.2
514.7 434.8 348.2 263.2 173.2 62.5 0
1795.8 1854.1 1941.5 2040.7 2154.8 2289.7 2463.8 2659.5 2825.3 2875.2
2816.1 2696.2 2567.1 2422.1 2248.9 2044 1836.6 1702.5 1655 1563.4
1436.8 1265.2 1107.8 1081.1 1037.8 967.9 880.4 788.8 699.7 613
527.2 448.9 362.3 281.5 182.4 76.6 0
1795.8 1861.6 1955.7 2064.8 2188.9 2332.2 2511.3 2708.7 2828.6 2805.3
2683.7 2536.2 2406.3 2280.5 2125.6 1942.4 1779.1 1730 1675.8 1559.2
1379.3 1157.8 1096.1 1060.3 1032 962.9 881.2 795.4 705.5 616.4
533.1 433.1 329 244.9 150.8 60.8 0
1795.8 1866.6 1959.9 2074 2203.1 2351.3 2534.6 2731.1 2831.1 2772.8
2622.9 2472.1 2338.8 2209.7 2069 1916.5 1784.9 1753.3 1678.3 1541.7
1322.7 1140.3 1081.1 1037 1012.8 952 880.4 797.1 712.1 628.9
548.1 441.4 327.3 244 121.6 51.6 0
1795.8 1863.2 1961.5 2074.8 2203.9 2351.3 2532.9 2730.3 2837.8 2781.9
2632 2479.6 2346.3 2218.9 2081.5 1934.9 1804.9 1775 1695 1555.1
1330.2 1146.1 1083.6 1032.8 1006.2 947.9 880.4 798.8 715.5 633.9
549.7 434.8 324 232.4 119.9 47.5 0
